HUBBELL WIRING DEVICE-KELLEMS
WBP_CFBS1R4CVRBLK_PRODIMAGE
WBP_CFBS1R4CVRBLK_PRODIMAGE
play
SystemOne Recessed Floor Boxes
WBP_CFBS1R4CVRBLK_App_PRODIMAGE

4" CFBS1R4 Series, Round Cover Assembly, Black Power Coat Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R4CVRBLK

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Black Power Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with One Large Cable Egress Door

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R4CVRBLK

Color

Black Powder Paint

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Adusting Cup

Mounting Type

(2) Screw Mount

Series

Recessed - CFB Series

Size

4 Inch Round

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box Cover

UPC

783585544762

Dimensions

Length

5.5 in

Width

5.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

12

Pallet Quantity

720