HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL192SM_PRODIMAGE
WBP_HBL192SM_PRODIMAGE
WBP_HBL192SM_front_PRODIMAGE

4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's , Raised Ground, 10 in. #12 Stranded Copper Pigtail

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL192SM

Wall Boxes, 4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's , Raised Ground, 10 in. #12 Stranded Copper Pigtail

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Ten 1/2 in. knockouts and six 3/4 in. knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls

Drawn Steel, Raised Ground, 10" Solid #12 Ground Pigtail

Product details

General

Application

Flush mount in wall or surface mount

Catalog Number

HBL192SM

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Knockouts

Side- (8) ½" (4) ¾". Back- (2) ½", (2) ¾"

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697024

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Resources and downloads