HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL248S_PRODIMAGE
WBP_HBL248S_PRODIMAGE
WBP_HBL248S_front_PRODIMAGE

4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL248S

Wall Boxes, 4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Pre-installed 8 in. solid #12 pigtail for faster installation
  • Acceptable for use in 2-hour fire rated walls

(2) STAB-IT Connectors, 8" Solid #12 Ground Pigtail

Product details

General

Application

Flush mount in wall

Catalog Number

HBL248S

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Knockouts

Side- (4) ½" (2)  ½"-¾" TKO, (4) Cable Priouts. Back- (1) ½",

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697116

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads