HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL252SCM_PRODIMAGE
WBP_HBL252SCM_PRODIMAGE
WBP_HBL252SCM_front_PRODIMAGE

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL252SCM

Wall Boxes, 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management

  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF Cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • Cables install 3 TIMES FASTER than traditional connector
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 1 STAB-IT® II connector
  • Each STAB-IT® II connector accomodates three cables
  • UL Listed for use without a plastic bushing (except for AC cable)
  • Pre-installed 8 in. sold #12 pigtail for faster installation
  • Includes "M" style bracket for stud mounting
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail and (1) Cable Management Clamp

Product details

General

Application

Flush mount in wall

Catalog Number

HBL252SCM

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Knockouts

Side- (10)  ½"-¾" TKO, (3) Cable Priouts. Back- (1) 1/2  in., (1)  ½"-¾" TKO,

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697154

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25