HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL768_PRODIMAGE
WBP_HBL768_PRODIMAGE
WBP_HBL768_front_PRODIMAGE

4 in. Square Cover, 1-Device, 5/8 in. Raised

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL768

Wall Boxes, 4 in. Square Cover, 1-Device, 5/8 in. Raised

  • 5/8" Raised
  • Angled mounting slots compensate up to 12 degrees for box misalignment

Standard Product

Product details

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Catalog Number

HBL768

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697246

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

50

Resources and downloads