Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL768AMR
Adjustable depth; 1/2" to 1-3/8"
Accessory Type
Application
Catalog Number
Color
Construction Material - Main
Material
Sub Brand
Type
UPC
Certified Listed
Industry Standard(s)
Carton Quantity