HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL768AMR_PRODIMAGE
WBP_HBL768AMR_PRODIMAGE
WBP_HBL768AMR_front_PRODIMAGE

4 in. Square Adjustable Mud Ring, Single Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL768AMR

Wall Boxes, 4 in. Square Adjustable Mud Ring, Single Device

  • Adjustable from 1/2 in. to 1-3/8 in.
  • Depth adjusted by 2 screws located on opposite sides
  • Cubic Capacity: 4 cu in min/9.5 cu in max
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damaged from router
  • For use with 2-1/8 in. deep boxes
  • UL Listed

Adjustable depth; 1/2" to 1-3/8"

Product details

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Catalog Number

HBL768AMR

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697253

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25