text.skipToContent text.skipToNavigation

HBL768H

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL768H

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL768H
Wall Boxes, Hinged Mud Ring 1-Gang, Raised 5/8 in.
  • 5/8" Raised
  • Unique design allows for mud ring to be opened in the field
  • Hinged design allows easy and quick access to install conduit connectors and wiring
  • For use on 4" square boxes
  • Mounts to box without having to remove screws
  • Accepts all standard devices

Hinged for easy box access during installation

More Options

Where to Buy

Product Details

General

Accessory Type Mud Rings
Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Sub Brand Wall Boxes
Type Accessories
UPC 783585697277

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads

Specifications