HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL809C_PRODIMAGE
WBP_HBL809C_PRODIMAGE
WBP_HBL809C_front_PRODIMAGE

4 in. Square Cover, Exposed Work, Raised 1/2 in., 2-StyleLine Decorator

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL809C

Wall Boxes, 4 in. Square Cover, Exposed Work, Raised 1/2 in., 2-StyleLine Decorator

  • 2- StyleLine Decorator openings
  • Exposed work covers includes device mounting hardware
  • Galvanized Finish
  • UL Listed

Crushed corners, no bonding jumper is required

Product details

General

Accessory Type

Covers

Application

Exposed work

Catalog Number

HBL809C

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697352

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads