HUBBELL WIRING DEVICE-KELLEMS
Image of GFRST83B Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle with Alarm, 20A, Brown
Image of GFRST83B Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle with Alarm, 20A, Brown
play
Autoguard GFCI Receptacles

Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle with Alarm, 20A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST83B

Power Protection Products, GFCI Receptacle, Self Test, Commercial Hospital Grade, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R, With Alarm, Almond

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Catalog Number

GFRST83B

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Style

Alarm

Type

Standard

UPC

783585534121

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Media

Videos

play
Autoguard GFCI Receptacles