Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFTRST82RNL
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
Catalog Number
GFTRST82RNL
Color
Red
EU RoHS Indicator
Contact Manufacturer
Series
Hospital Grade
Specifications
Style
Nightlight
Type
Tamper-Resistant
UPC
783585486123
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R
Carton Quantity
10