Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFTRST83GYB
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
Catalog Number
GFTRST83GYB
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Hospital Grade
Style
Alarm
Type
Tamper-Resistant
UPC
783585534268
Current / Amperage Rating
20 A
Voltage Rating Description
125 V
Nema Rating
5-20R
Carton Quantity
10