HUBBELL WIRING DEVICE-KELLEMS
Image of HBL25509 Locking Devices, Hubbellock, Mobile X- Ray, Back Box, For 50A 250V AC, Gray
Image of HBL25509 Locking Devices, Hubbellock, Mobile X- Ray, Back Box, For 50A 250V AC, Gray

Locking Devices, Hubbellock, Mobile X- Ray, Back Box, For 50A 250V AC, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL25509

Hubbellock, Mobile X- Ray, Back Box, for 50A 250V AC

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Mobile X- Ray
  • Back Box
  • For 50A 250V AC

Product details

General

Application

Mobile X-Ray Devices

Catalog Number

HBL25509

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Back Box for Mobile X-Ray

Material

Steel

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585016047

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Nema Rating

Non-NEMA