HUBBELL WIRING DEVICE-KELLEMS
WBP_SNAPCTG_PRODIMAGE
WBP_SNAPCTG_PRODIMAGE
play
SNAPConnect Devices
WBP_SNAPCTG_App-2_PRODIMAGE
+2
WBP_SNAPCTG_top_PRODIMAGE

Straight Blade Devices, SNAPConnect Tester, Circuit Tester for SNAPConnect receptacle terminals, GFCI and standard receptacles

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAPCTG

Straight Blade Devices, SNAPConnect Tester, Circuit Tester for SNAPConnect receptacle terminals, GFCI and standard receptacles

  • 3-in-1 Design. Tests proper wiring of SNAPConnect receptacles, Tests proper wiring of standard receptacles, tests GFCI receptacles

3-in-1 Tester

Product details

General

Catalog Number

SNAPCTG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Type

Circuit Tester

UPC

783585555751

Dimensions

Display Size

Standard Sized Product

Height

1.44 in

Length

4.76 in

Weight

0.25 lb

Electrical Ratings

Connectivity

Connectorized

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Logistics

Carton Quantity

10

Pallet Quantity

1120

Resources and downloads