WBP_IG8262GYSA_PRODIMAGE
WBP_IG8262GYSA_PRODIMAGE

Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IG8262GYSA

Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, Gray

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments. In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

Isolated Ground

Product details

General

Application
  • Decorator Duplex with Light and Alarm
Color
  • Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Indicator(s) Type
LED and Audible Alarm
Item Type
Surge Protection Receptacles
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Performance
  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs) Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)
Response Time
5
Series
Hospital Grade
Style
Isolated Ground
Type
  • Duplex
  • Duplex
UPC
783585960371

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
15 A
Connectivity
Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498 Receptacles
  • UL Listed File E2186
Nema Rating
5-15R

Logistics

Carton Quantity
10