WBP_HBL420HRS_PRODIMAGE
WBP_HBL420HRS_PRODIMAGE

Straight Blade Devices, 4-Plex Receptacle, Commercial Grade, Surge Protected, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL420HRS

Straight Blade Devices, 4-Plex Receptacle, Commercial Grade, Surge Protected, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.

4 Receptacles in one, Surge Protective Device

Product details

General

Application
4-Plex Hospital Grade
Color
Red
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
4-PLEX
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 20V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - -40°F to 140°F (-40°C to 60°C)
Series
Hospital Grade
Type
4-Plex
UPC
783585252353

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186
Nema Rating
5-20R

Logistics

Carton Quantity
5