WBP_HBL363CRC_PRODIMAGE
WBP_HBL363CRC_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 63A 230V, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL363CRC

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 63A 230V, 2-Pole 3-Wire Grounding, Terminal Screws, Blue, Watertight

Corrosion Resistant

Product details

General

Application
Heavy Duty Industrial
Color
Yellow
Environmental Conditions
Weather Proof
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Marine Version
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP55 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585454900

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
63 A
Connectivity
Screw Terminals
Current / Amperage Rating
63 A
Current Rating
63 A
Voltage Rating
230V kV

Conductor Related

Conductor Range
#8 AWG to #2 AWG Copper Wire Only
Number of Conductors
3-Wire Grounding

Certifications And Compliance

Industry Standard(s)
CE Certified
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5

Resources and downloads