Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
CA100
Watertight
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Item Type
Material
Material - Mounting Hardware
OEM Brand Name
Series
Specifications
Style
Type
UPC
Display Size
Connectivity
Nema Rating
Carton Quantity