text.skipToContent text.skipToNavigation

CW100IT5

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: CW100IT5

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  CW100IT5
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 3- Pole 4-Wire No Neutral, Pre-Wired Male End Only, Yellow, For Boats with
  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Molded Male and Female Ends, For use with Isolation Transformers and Cable Winches
Jacket STOW
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP56 Suitability
UPC 783585503004

Electrical Ratings

Amperage Rating 100 A
Current / Amperage Rating 100 A
Current Rating 100 A
Phase Three Phase
Voltage Rating 120/208V AC kV
Wattage 20800

Conductor Related

Cord Length 1200

Certifications and Compliance

Industry Standard(s) UL Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products