text.skipToContent text.skipToNavigation

HBL504SS

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL504SS

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL504SS
Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Chrome Plated Brass
  • New quick connect with backwards compatibility
  • Self-closing Friction Tight Cover
  • Neoprene gasket on underside of cover for sealing
  • Base and Cover are stainless steel for corrosion resistance
Add to List

More Options

Where to Buy

Product Details

General

Application Marine Wiring Devices
Color Stainless
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Hull Mount Single
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP56 Suitability
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC 783585040585

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 50 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 50 A
Current Rating 50 A
Dielectric Strength Withstands 3000V Minimum in
Phase Single Phase
Voltage Rating 125/250 VAC
Wattage 12500

Conductor Related

Number Of Wires 4-Wire Grounding
Wire Size #6 AWG

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products