text.skipToContent text.skipToNavigation

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Plugs and Connectors, Yellow

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL60CM31V

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL60CM31V
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow
  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Short Valise Boot for Plug
Color Yellow
Construction Molded
Item Type 20A and 30A 3-Wire Twist-Lock® Devices
Material Elastomer / Elastomeric
Material - Mounting Hardware Mounts on Device
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Style For Valise Devices
Type Weatherproof Boot
UPC 783585808383

Dimensions

Dimensions 3.46 in x 2.31 in x 2.31 in
Display Size Standard Sized Product
Height 2.31 in
Length 3.46 in
Weight 0.25 lb
Width 2.31 in

Conductor Related

Cable Entry End of Boot

Logistics

Carton Quantity 10

Resources and Downloads