HUBBELL WIRING DEVICE-KELLEMS
WBP_MB2003W_PRODIMAGE
WBP_MB2003W_PRODIMAGE

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, For 200A 2" NPT Hub, 4 Way Angled, Mounting Screws Included

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

MB2003W

Heavy Duty Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, for 200A 2" NPT Hub, Four Way Angled, Mounting Screws Included

Hubbell manufactures an extensive line of back boxes for use with UL 1686 Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit.

Standard Product

Product details

General

Application

Metallic

Catalog Number

MB2003W

Color

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Mounting Box

Knockouts

2" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Back Boxes and Adapters

Specifications

  • Assembly Screws - Stainless Steel
  • Box Hub Size - 2" NPT
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

45 Degree

Temperature Range

Limited By Device

Type

Four-Way Back Box

UPC

783585011646

Dimensions

Display Size

For 200 Amp Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1