HUBBELL WIRING DEVICE-KELLEMS
WBP_TV97_PRODIMAGE
WBP_TV97_PRODIMAGE

Phone/TV Device, Marine CATV Outlet, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TV97

Phone/TV Device, Marine CATV Outlet

Corrosion Resistant

Product details

General

Catalog Number

TV97

Color

Black

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Housing Type - Non-Metallic
  • Product Type - Phone/TV Devices
  • Version - TV Only Inlet/Outlet

UPC

783585365787

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV

Phase

Single Phase

Voltage Rating

CATV Signal Only kV

Conductor Related

Wire Size

COAX

Certifications And Compliance

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10