HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLP14FS_PRODIMAGE
WBP_HBLP14FS_PRODIMAGE
play
Watertight Products
play
Watertight Products

Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, For Portable Outlet Box, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLP14FS

Wallplates and Boxes, Box Covers, 1-Gang, Blank Plate, For Portable Outlet Box, Gray

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

For Portable Outlet Box

Product details

General

Application

No Openings

Catalog Number

HBLP14FS

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Box Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Flammability - UL94 V-0

Specifications

Plate - PBT

Style

Non-Metallic Fs Cover Plate

Type

Cover Plate

UPC

783585318127

Dimensions

Display Size

1-Gang

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

9520