HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL10CM22S_PRODIMAGE
WBP_HBL10CM22S_PRODIMAGE

Kellems Wire Managent, Cord Connector, Non-Metallic, .50-.62", 3/4", Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL10CM36S

Kellems® Cord Connector, Non-Metallic, .50-.62", ¾"

Marine Wiring Applications

Product details

General

Application

Straight Male

Catalog Number

HBL10CM36S

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Diameter Range - .50 - .63 in. (12.7 - 15.9)
  • Hub Size - 3/4 in. NPT
  • Product Type - Cord Connectors

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

UPC

783585808048

Dimensions

Display Size

3/4" NPT

Conductor Related

Conductor Range

0.5-0.63 in (12.7-15.9 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10