HUBBELL WIRING DEVICE-KELLEMS
WBP_SB1_PRODIMAGE
WBP_SB1_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Standard Size, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SB1

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Standard Size, Brass

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB1

Construction

Stamped

Cutout

1) Toggle

EU RoHS Indicator

Yes

Item Type

Toggle Switch Plate

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - Brass, Slotted Head
  • Plate Material - Brass
  • Plate Openings - Toggle switch
  • Plate Type - 1-Gang

Style

1-Toggle

Type

Toggle

UPC

883778200113

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.45 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10