Wiring Devices
212 Products
Discontinued
Bulk Cable, 14/3 STO, 250', Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: YC314250
Bulk Cable, 14/3 STO, 250'
Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 25', Black
By Hubbell Wiring Device-Kellems
Catalog ID: GFPST25C15M
Power Protection Products, GFCI Linecords, Commercial, Manual Set, 15A 120V AC, 5-15R, 25' Cord Length, 4-6 mA Trip Level, Black and Yellow
Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 6', Black
By Hubbell Wiring Device-Kellems
Catalog ID: GFPST6C15M
Power Protection Products, GFCI Linecords, Commercial, Manual Set, 15A 120V AC, 5-15R, 6' Cord Length, 4-6 mA Trip Level, Black and Yellow
GFP15M
By Hubbell Wiring Device-Kellems
Catalog ID: GFP15M
Power Protection Products, GFCI Portables, Commercial, Manual Set, 15A 120V AC, 5-15R, 6' Cord Length, 4-6 mA Trip Level, Yellow
Discontinued
GFP315A
By Hubbell Wiring Device-Kellems
Catalog ID: GFP315A
Power Protection Products, GFCI Plug-In, Commercial, Auto Set, 15A 125V AC, 3) 5-15R, 6 Protected Outlets, 4-6 mA Trip Level, White
GFT2G
By Hubbell Wiring Device-Kellems
Catalog ID: GFT2G
Power Protection Products, GFCI Receptacle Accessories, Tester, Test Trip Level on Any Standard GFCI, 15 or 20A 125V AC, Graduated 1-7 mA Knob, White
Industrial Grade, Illuminated Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Toggle
By Hubbell Wiring Device-Kellems
Catalog ID: HBL1221IL
Switches and Lighting Controls, Industrial Grade, Illuminated Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Ivory Toggle
Industrial Grade, Illuminated Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired Toggle
By Hubbell Wiring Device-Kellems
Catalog ID: HBL1223IL
Switches and Lighting Controls, Industrial Grade, Illuminated Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Ivory Toggle
Industrial Grade, Pilot Light Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Toggle
By Hubbell Wiring Device-Kellems
Catalog ID: HBL1221PL
Switches and Lighting Controls, Industrial Grade, Pilot Light Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Red Toggle
Industrial Grade, Pilot Light Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired Toggle
By Hubbell Wiring Device-Kellems
Catalog ID: HBL1223PL
Switches and Lighting Controls, Industrial Grade, Pilot Light Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Red Toggle
Kellems Wire Managent, Cord Connector, Non-Metallic, .25-.37", 1/2", Gray
By Hubbell Wiring Device-Kellems
Catalog ID: HBL10CM22S
Kellems® Cord Connector Non-Metallic .25-.37", ½"
Kellems Wire Managent, Cord Connector, Non-Metallic, .37-.50", 1/2", Gray
By Hubbell Wiring Device-Kellems
Catalog ID: HBL10CM23S
Kellems® Cord Connector Non-Metallic .37-.50", ½"
Kellems Wire Managent, Cord Connector, Non-Metallic, .37-.50", 3/4", Gray
By Hubbell Wiring Device-Kellems
Catalog ID: HBL10CM35S
Kellems® Cord Connector Non-Metallic .37-.50", ¾"
Kellems Wire Managent, Cord Connector, Non-Metallic, .50-.62", 3/4", Gray
By Hubbell Wiring Device-Kellems
Catalog ID: HBL10CM36S
Kellems® Cord Connector Non-Metallic .50-.62", ¾"
Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 1", Gray
By Hubbell Wiring Device-Kellems
Catalog ID: HBL10CM41S
Kellems® Cord Connector Non-Metallic .62-.75", 1"
Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 3/4", Gray
By Hubbell Wiring Device-Kellems
Catalog ID: HBL10CM37S
Kellems® Cord Connector Non-Metallic .62-.75", ¾"
Lighting Fixture, Glass Globe, Replacement Marine Lighting Fixture.
By Hubbell Wiring Device-Kellems
Catalog ID: VCGP100
Lighting Fixture, Glass Globe, Replacement Marine Lighting Fixture.
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM32
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, White
By Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM31W
Twist-Lock® Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM31
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, Yellow
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM32V
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Plugs and Connectors, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM31V
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Plugs and Connectors, Yellow
Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL23CM10
Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Connector, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30R, Corrosion resistant nylon
By Hubbell Wiring Device-Kellems
Catalog ID: HBL26CM13V
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Connector, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30R, Corrosion resistant, Yellow nylon
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL23CM11V
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant, Yellow nylon
By Hubbell Wiring Device-Kellems
Catalog ID: HBL26CM11V
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant, Yellow nylon
Locking Devices, Twist-Lock®, Marine Grade, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL47CM00
Twist-Lock® Marine Grade, Duplex Receptacle 15A
Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL47CM29C
Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Yellow
Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL23CM13
Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow
Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL26CM13
Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Yellow