Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
IG20DRGRY
In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.
Isolated Ground
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Horsepower - Maximum
Item Type
Material
Material - Mounting Hardware
Number Of Poles
OEM Brand Name
Operating Temperature
Performance
Series
Specifications
Style
Type
UPC
Dimensions
Display Size
Height
Length
Weight
Width
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Dielectric Strength
Phase
Voltage Rating
Voltage Rating Description
Wattage
Number Of Wires
Wire Size
Industry Standard(s)
Nema Rating
Carton Quantity