HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL8P160DB_PRODIMAGE
WBP_HBL8P160DB_PRODIMAGE
WBP_HBL8P160DB_front_PRODIMAGE
Discontinued

Replaced by HBL10P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, 347/600V AC, 3-Pole 4-Wire Grounding, With Disconnect

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL10P160DB

Surge Protective Devices, Panel, 120KAPeak Capacity, 347/600V AC, 3-Pole 4-Wire Grounding, With Disconnect

320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Product details

General

Catalog Number

HBL10P160DB

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

160kA

UPC

783585570358

Electrical Ratings

Voltage Rating

Wye 347/600 VAC

Voltage Rating Description

347/600 VAC Wye