HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL160M120A_PRODIMAGE
WBP_HBL160M120A_PRODIMAGE
Discontinued

Surge Protective Devices, Replacement Module for 10P Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL160M347B

Surge Protective Devices, ReplacementModule for 10P Series

320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.

Product details

General

Catalog Number

HBL160M347B

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Style

Accessories

Type

160kA

UPC

783585581590

Electrical Ratings

Voltage Rating

Wye 347/600 VAC

Voltage Rating Description

347/600 VAC Wye