HUBBELL WIRING DEVICE-KELLEMS
WBP_PV6015A20_straight on_PRODIMAGE
WBP_PV6015A20_straight on_PRODIMAGE
WBP_PV6015A20_angle2_PRODIMAGE

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PV6015A20

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

Product details

General

Application

  • Basic PDU

Catalog Number

PV6015A20

Color

Black

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Material

Powder Coated Aluminum

Number of Receptacles

20

Series

Vertical

Style

60" Length

Type

15 Amp

UPC

662620342825

Dimensions

Dimensions

60 in x 2.05 in x 2.13 in

Height

2.13 in

Length

60 in

Width

2.05 in

Electrical Ratings

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1400 W

Certifications And Compliance

Industry Standard(s)

cULus Listed to IEC 62368-1

Resources and downloads