WBP_P26_PRODIMAGE
WBP_P26_PRODIMAGE

Wallplate, Mid-Size 1-Gang, 1) Decorator, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PJ26

Wallplate, Mid-Size 1-Gang, 1) Decorator, Brown

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Smooth Satin Finish

Product details

General

Application
Color
  • Brown
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Mid Sized
Style
1-Decorator
Type
  • Decorator
  • Decorator
UPC
883778313769

Dimensions

Dimensions
4.94 in x 3.15 in x 0.25 in
Height
0.25 in
Length
4.94 in
Width
3.15 in

Conductor Related

Nema Color
Brown

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
25

Resources and downloads