Brand: Hubbell Wiring Device-Kellems
Catalog ID: NPS1I
More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.
Catalog Number
NPS1I
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Number of Gang(s)
1-Gang
Size
Standard
Style
1-Toggle
Type
Snap-On
UPC
883778306396
Carton Quantity
25