HUBBELL WIRING DEVICE-KELLEMS
WBP_7452_PRODIMAGE
WBP_7452_PRODIMAGE

Locking Devices, Flanged Inlet Sub Plate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

7452

Locking Devices, Flanged Inlet Sub Plate

Standard Product

Product details

General

Application

No Openings

Catalog Number

7452

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Steel

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Sub-Plates

Type

Weatherproof Plates

UPC

783585760865

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

20