HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL1750_PRODIMAGE
WBP_HBL1750_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Gray Silicone

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1750

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Gray Silicone

Standard Product

Product details

General

Catalog Number

HBL1750

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproof Plates

Knockouts

None

Material

Neoprene

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Weatherproof Plates

Specifications

  • Material - Steel
  • Press Switch - Neoprene

Style

Press Switch

Type

Weatherproof Plates

UPC

783585808932

Dimensions

Length

4.63 in

Weight

0.3 lb

Width

2.94 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

2640