text.skipToContent text.skipToNavigation

HBL501042W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL501042W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions
Ratchet Lock and be Enabled/Disabled

Product Details

General

Application Bench, Ceiling and Wall Mounted
Base Type Optional
Cable Length 50 Ft
Cable Type #10/4 SOW-A
Construction Steel
Duty Heavy Duty
Item Type Reel with Stripped Leads
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location
Series Industrial
Type 16" Weatherproof
UPC 783585209302

Dimensions

Cable Length Active 600
Cable Length Inactive 60
Reel Frame Dimension Steel

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 600 VAC
Voltage Rating Description 600 VAC

Conductor Related

Cable Specification 10/4 SOW-A
Feeder Cord 10/4 SOW-A
Nema Color Yellow and Black

Certifications and Compliance

Industry Standard(s) UL 355 and CSA, C22.2 No. 21

Resources/Downloads

Installation/Instruction Manual (IOM)