text.skipToContent text.skipToNavigation

HBLWPBS

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLWPBS

Cord and Cable Reels, Ball Stop for Weatherproof Reels, Black

Product Details

General

Construction Steel
Duty Heavy Duty
Item Type Ball Stop
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location
Series Industrial
Type Accessory
UPC 783585358987

Conductor Related

Nema Color Orange

Certifications and Compliance

Industry Standard(s) UL 355 and CSA, C22.2 No. 21

Logistics

Carton Quantity 25 EA

Resources/Downloads