HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLC25143IN_PRODIMAGE
WBP_HBLC25143IN_PRODIMAGE
WBP_HBLC25143IN_App_PRODIMAGE
WBP_HBLC25143IN_alt_PRODIMAGE
WBP_HBLC25143IN_App-2_PRODIMAGE

Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLC25143IN

Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow

  • Inline receptacle located on hand lamp
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Ratchet Lock and be Enabled/Disabled

Product details

General

Application

  • Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

25 Ft

Cable Type

#14/3 SJT

Catalog Number

HBLC25143IN

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Metallic Incandescent Hand Lamp with Receptacle and Circuit Breaker

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Lumen Output - 1150 Max
  • Electrical - Outlet Amps - 10
  • Electrical - Rating - 125V
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJT

Series

Commercial

Specifications

Light Type - Incandescent

Style

Incandescent

Type

Reel With Hand Lamp

UPC

783585190068

Dimensions

Cable Length Active

300

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

13 A

Current / Amperage Rating

13 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

14/3 SJT

Feeder Cord

14/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Logistics

Carton Quantity

1