text.skipToContent text.skipToNavigation

HBLHR3870HD

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLHR3870HD

Hose Reel, Heavy Duty .375 DIA, 70'

Spring Rewind and Ratchet Lock

Product Details

General

Application Bench, Ceiling and Wall Mounted
Construction Steel
Duty Heavy Duty
Item Type Heavy Duty, Low Pressure- 3/8" ID
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585524955

Dimensions

Cable Length Active 840
Reel Frame Dimension Steel

Conductor Related

Nema Color Orange

Resources/Downloads

Installation/Instruction Manual (IOM)