WBP_31622003LPK50_PRODIMAGE
WBP_31622003LPK50_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_31622001LPK50_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/8"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31622002LPK50

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/8"

Standard Product

Product details

General

Application
  • Conduit/Fitting Fastening
Color
  • Black
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Low Profile NPT Cord Connector Locknuts
Material
Non-Metallic
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Type
  • Locknut
  • Locknut
UPC
783585506289

Dimensions

Display Size
3/8" NPT
Hub Size
3/8"

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
855