HUBBELL WIRING DEVICE-KELLEMS
Image of 014021453 Wire Management, Hose Containment Grips, Single Eye Grip, 36" Mesh Length, Cable Dia: 1.00 in-1.56 in
Image of 014021453 Wire Management, Hose Containment Grips, Single Eye Grip, 36" Mesh Length, Cable Dia: 1.00 in-1.56 in
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Wire Management, Hose Containment Grips, Single Eye Grip, 36" Mesh Length, Cable Dia: 1.00 in-1.56 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 014021453

Wire Management, Hose Containment Grips, Single Eye Grip, 36" Mesh Length, Cable Dia: 1.00 in-1.56 in

Type F Split fitting to fit AN-818 nuts. Fitting is positioned over nut and located with internal flange. A hose clamp is furnished and required to hold the fitting in correct position.Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.

Product details

General

Application

Used where fastening is made with eyebolts or similar anchor terminations

Approx Breaking Strength

9,400 lbs

Catalog Number

014021453

Item Type

Single Eye Grip (Type A)

Material

Stainless Steel

Series

Single Eye Grip

UPC

783585438900

Conductor Related

Cable Diameter Range

1.00 in-1.56 in

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions