HUBBELL WIRING DEVICE-KELLEMS
Image of 014021139 Wire Management, Hose Containment Grips, Universal Bale Grip, 24" Mesh Length, Cable Dia:0.50 in-0.94 in
Image of 014021139 Wire Management, Hose Containment Grips, Universal Bale Grip, 24" Mesh Length, Cable Dia:0.50 in-0.94 in
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Wire Management, Hose Containment Grips, Universal Bale Grip, 24" Mesh Length, Cable Dia:0.50 in-0.94 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 014021139

Wire Management, Hose Containment Grips, Universal Bale Grip, 24" Mesh Length, Cable Dia:0.50 in-0.94 in

Type F Split fitting to fit AN-818 nuts. Fitting is positioned over nut and located with internal flange. A hose clamp is furnished and required to hold the fitting in correct position.Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.

Kellems® patented Hose Containment Grips

Product details

General

Application

Used to fasten around a structure or closed eye

Approx Breaking Strength

3,100 lbs

Catalog Number

014021139

Item Type

Universal Bale Grip (Type U)

Material

Stainless Steel

Series

Universal Bale Grip

UPC

783585437156

Conductor Related

Cable Diameter Range

0.50 in-0.94 in

Logistics

Carton Quantity

2

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions