HUBBELL WIRING DEVICE-KELLEMS
WBP_074093401_PRODIMAGE
WBP_074093401_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_074093401_alt_PRODIMAGE
WBP_074093401_alt-1_PRODIMAGE

Kellems Wire Management, Liquidtight System, Straight, 3/4", Non-Insulated with Mesh

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

074093403

Kellems Wire Management, Liquidtight System, Straight, 3/4", Non-Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

Product details

General

Application

  • ¾" NPT

Catalog Number

074093403

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Series

Liquidtight Conduit

Style

For Metal & Non-Metallic PolyTuff I

Type

Straight With Male Fitting

UPC

783585331621

Dimensions

Conduit Trade Size

3/4 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10