HUBBELL WIRING DEVICE-KELLEMS
WBP_20302001_PRODIMAGE
WBP_20302001_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_20302001_alt_PRODIMAGE

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

20302001

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 40 LB Rated

Standard Product

Product details

General

Catalog Number

20302001

Construction

Woven

EU RoHS Indicator

No

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Bus Drop

Specifications

Spring Assembly - Galvanized Steel

Style

40 lb.

Type

Safety Spring

UPC

783585326269

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1500