HUBBELL WIRING DEVICE-KELLEMS
Image of USB1528AC Combination Wireless Wall Mount Charger & USB Outlet
Image of USB1528AC Combination Wireless Wall Mount Charger & USB Outlet
Image of USB1528AC Combination Wireless Wall Mount Charger & USB Outlet
Image of USB1528AC Combination Wireless Wall Mount Charger & USB Outlet
Image of USB1528AC Combination Wireless Wall Mount Charger & USB Outlet

Combination Wireless Wall Mount Charger & USB Outlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB1528AC

Combination Wireless Wall Mount Charger & USB Outlet

No cord, no problem! Transform any space into a convenient charging zone. Hubbell’s Qi certified wireless chargers deliver a new convenience: you no longer have to deal with cords or poor connections while charging your devices. Designed to be aesthetically pleasing and durable, this device will organize your workplace or home, seamlessly transforming any ordinary space or counter into a organized, accessible “drop zone” to charge multiple devices at once. Hubbell wireless chargers are ideal for use in commercial buildings, universities, hotels, offices, airports, restaurants, home renovations and new residential construction.

Product details

General

Catalog Number

USB1528AC

Color

White

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

1 Duplex

Type

Wireless with USB

UPC

883778309434

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Wattage

7.5 W

Logistics

Carton Quantity

10

Pallet Quantity

400