Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB1518
No cord, no problem! Transform any space into a convenient charging zone. Hubbell’s Qi certified wireless chargers deliver a new convenience: you no longer have to deal with cords or poor connections while charging your devices. Designed to be aesthetically pleasing and durable, this device will organize your workplace or home, seamlessly transforming any ordinary space or counter into a organized, accessible “drop zone” to charge multiple devices at once. Hubbell wireless chargers are ideal for use in commercial buildings, universities, hotels, offices, airports, restaurants, home renovations and new residential construction.
Catalog Number
USB1518
Color
White
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
None
Type
Wireless
UPC
883778309427
Current / Amperage Rating
15 A
Voltage Rating
125 V
Wattage
7.5 W
Carton Quantity
10
Pallet Quantity
800