HUBBELL WIRING DEVICE-KELLEMS
WBP_AR2W_PRODIMAGE
WBP_AR2W_PRODIMAGE
Discontinued

Dimmer Replacement Part, Rotary Dimmer Plate Kit, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AR2W

Dimmer Replacement Part, Rotary Dimmer Plate Kit, White

Product details

General

Catalog Number

AR2W

Color

White

EU RoHS Indicator

No

Item Type

Dimmer Replacement Part

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Accessories

Specifications

  • Accessory Type - Replacement Trim Kit
  • Product Type - Dimmer Accessories

Style

For AR61, AR63, AR101, AR103

Type

Large Plate Kit - Rotary

UPC

783585224305

Dimensions

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

12