HUBBELL WIRING DEVICE-KELLEMS
WBP_AR63_PRODIMAGE
WBP_AR63_PRODIMAGE
Discontinued

Dimmer, Rotary Dimmer, Three Way, 600W, Beige

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AR63

Dimmer, Rotary Dimmer, Three Way, 600W, Beige

Product details

General

Action

SPDT

Catalog Number

AR63

Color

Beige

EU RoHS Indicator

No

Item Type

Rotary Control Dimmer

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Rotary
  • Product Type - Dimmers
  • Switch Type - Three Way

Style

Three Way

Type

Rotary Control

UPC

783585224206

Dimensions

Weight

0.55 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

600 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10