WBP_PH2030C_PRODIMAGE
WBP_PH2030C_PRODIMAGE

Signal And Control, Linkosity, Cordset, 20 and 30A Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH2030C

Signal And Control, Linkosity, Cordset, 20 and 30A Cover

Cover for 20 and 30A

Product details

General

Construction
Fabricated
EU RoHS Indicator
Yes
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Plug Type
Linkosity
Series
MotorQuick/LINKOSITY
Style
Lock-On Cover
Type
Accessories For LINKOSITY®
UPC
783585310961

Dimensions

Weight
0.1 lb

Certifications And Compliance

Industry Standard(s)
Listed to UL 2238 and UL 50E

Logistics

Carton Quantity
10