text.skipToContent text.skipToNavigation

HBLGW040MTLUS1

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLGW040MTLUS1

GATEWAY, 30 NODE, MT CONNECT, US1

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Ethernet Gateway
UPC 783585569208

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 10

Resources/Downloads

Videos

InSight Data Monitoring